A7843668
- Available in:
- North America
Fiber Optic Power Reducing Build Out Attenuator, singlemode LC/UPC, 7dB,
Features and Benefits
- Designed to reduce or balance the power in passive optical networks
- Insertable between the connector and the adapter and therefore suited for distribution frames, cabinets and boxes
- High system flexibility because of wave-length independency and polarization insensitivity
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber attenuator |
Product Series | FOA |
General Specifications
Input Connector Interface | LC |
Output Connector Interface | LC |
Outline Drawing
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Attenuation, nominal | 7 dB |
Operating Wavelength | 1430 – 1625 nm |
Optical Components Standard | GR-910 |
Optical Power, maximum | 250 mW |
Return Loss, minimum | 40 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Product Classification
Regional Availability | North America |
Product Type | Fiber attenuator |
Product Series | FOA |
General Specifications
Input Connector Interface | LC |
Output Connector Interface | LC |
Optical Specifications
Fiber Mode | Singlemode |
Attenuation, nominal | 7 dB |
Operating Wavelength | 1430 – 1625 nm |
Optical Components Standard | GR-910 |
Optical Power, maximum | 250 mW |
Return Loss, minimum | 40 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse