860633528 | OCM1-SP21800L2
- Available in:
- EMEA
- Latin America
- North America
OCM1 LGX Style Fiber Optic Splitter Module, Planar, two 1x8 Splitter, singlemode, LC/APC, symmetrical split ratio
Specifications
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | LGX | OCM1 |
General Specifications
Device Type | Standard VAM |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Access | Front |
Application | For use with LGX panels |
Circuits, quantity | 2 |
Distribution Type | 1 x 8 splitter |
Interface, front | LC/APC |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 129.54 mm | 5.1 in |
Width | 58.42 mm | 2.3 in |
Depth | 127 mm | 5 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | LGX | OCM1 |
General Specifications
Device Type | Standard VAM |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Access | Front |
Application | For use with LGX panels |
Circuits, quantity | 2 |
Distribution Type | 1 x 8 splitter |
Interface, front | LC/APC |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 129.54 mm | 5.1 in |
Width | 58.42 mm | 2.3 in |
Depth | 127 mm | 5 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse