860634939 | OCC1P-23200-L2SESEB
- Available in:
- EMEA
- Latin America
- North America
OCC1P Wideband Splitter, planar, singlemode, 2x32, symmetrical split ratio, LC/APC, 0.9 mm cable, medium duty housing
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Splitter component |
Product Series | OCC1P |
General Specifications
Device Type | Component, rectangular |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use in FOSC closures |
Circuits, quantity | 1 |
Distribution Type | 2 x 32 splitter |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Pigtail Length, Input | 1.5 m | 4.921 ft |
Pigtail Length, Output | 1.5 m | 4.921 ft |
Pigtail Diameter, Input | 0.9 mm | 0.035 in |
Pigtail Diameter, Output | 0.9 mm | 0.035 in |
Environmental Specifications
Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Splitter component |
Product Series | OCC1P |
General Specifications
Device Type | Component, rectangular |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use in FOSC closures |
Circuits, quantity | 1 |
Distribution Type | 2 x 32 splitter |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Pigtail Length, Input | 1.5 m | 4.921 ft |
Pigtail Length, Output | 1.5 m | 4.921 ft |
Pigtail Diameter, Input | 0.9 mm | 0.035 in |
Pigtail Diameter, Output | 0.9 mm | 0.035 in |
Environmental Specifications
Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse