SP-10200L2L2CBAA | PLC 1X2 900UM IN/OUT LC/APC GRADE C
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- India
- Latin America
- North America
Wideband PLC Splitter, singlemode, 1x2, symmetrical split ratio, 0.900 mm cable, LC/APC grade C
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
Product Type | Bare splitter |
General Specifications
Device Type | Component, rectangular |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Distribution Type | 1 x 2 splitter |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 4 mm | 0.157 in |
Width | 7 mm | 0.276 in |
Length | 60 mm | 2.362 in |
Pigtail Length, Input | 1 m | 3.281 ft |
Pigtail Length, Output | 1 m | 3.281 ft |
Pigtail Diameter, Input | 0.9 mm | 0.035 in |
Pigtail Diameter, Output | 0.9 mm | 0.035 in |
Optical Specifications
Fiber Type | G.657.A2 |
Directivity, minimum | 55 dB |
Polarization Dependent Loss, maximum | 0.2 dB |
Uniformity, maximum | 0.9 dB |
Wavelength Range | 1260–1650 nm |
Insertion Loss, Splitter, maximum | 4.3 dB |
Return Loss, Splitter, minimum | 50 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
Product Type | Bare splitter |
General Specifications
Device Type | Component, rectangular |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Distribution Type | 1 x 2 splitter |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 4 mm | 0.157 in |
Width | 7 mm | 0.276 in |
Length | 60 mm | 2.362 in |
Pigtail Length, Input | 1 m | 3.281 ft |
Pigtail Length, Output | 1 m | 3.281 ft |
Pigtail Diameter, Input | 0.9 mm | 0.035 in |
Pigtail Diameter, Output | 0.9 mm | 0.035 in |
Optical Specifications
Fiber Type | G.657.A2 |
Directivity, minimum | 55 dB |
Polarization Dependent Loss, maximum | 0.2 dB |
Uniformity, maximum | 0.9 dB |
Wavelength Range | 1260–1650 nm |
Insertion Loss, Splitter, maximum | 4.3 dB |
Return Loss, Splitter, minimum | 50 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse