CBC78T-DS-43-2X | E14F05P50
4 Pack Diplexer 700MHz/850MHz, DC sense, 4.3-10 Connectors
Features and Benefits
- BTS-to-feeder and feeder-to-antenna application
- New 4.3-10 connectors for improved PIM performance and size reduction
- Convertible mounting brackets
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC78 |
Color | Gray |
Common Port Label | COMM |
Modularity | 4-Quad |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 162 mm | 6.378 in |
Width | 176 mm | 6.929 in |
Depth | 245 mm | 9.646 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | CEL 850 | USA 700 | USA 750 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 |
Branch | 1 | 1 | 2 |
Port Designation | 698-803 | 824-894 | |
License Band | USA 700, Band Pass USA 750, Band Pass | USA 700, Band Pass USA 750, Band Pass | CEL 850, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–798 | 698–803 | 824–894 |
Insertion Loss, typical, dB | 0.20 | 0.30 | 0.20 |
Total Group Delay, maximum, ns | 45 | 35 | |
Return Loss, minimum, dB | 22 | 22 | |
Return Loss, typical, dB | 24 | 24 | |
Isolation, minimum, dB | 50 | 35 | 50 |
Input Power, RMS, maximum, W | 200 | 200 | |
Input Power, PEP, maximum, W | 2,000 | 2,000 | |
3rd Order PIM, minimum, dBc | -161 | -161 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Logic Table
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.5 kg | 1.102 lb |
Weight, without mounting hardware | 9.4 kg | 20.723 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC78 |
Color | Gray |
Common Port Label | COMM |
Modularity | 4-Quad |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 162 mm | 6.378 in |
Width | 176 mm | 6.929 in |
Depth | 245 mm | 9.646 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | CEL 850 | USA 700 | USA 750 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 |
Branch | 1 | 1 | 2 |
Port Designation | 698-803 | 824-894 | |
License Band | USA 700, Band Pass; USA 750, Band Pass | USA 700, Band Pass; USA 750, Band Pass | CEL 850, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–798 | 698–803 | 824–894 |
Insertion Loss, typical, dB | 0.20 | 0.30 | 0.20 |
Total Group Delay, maximum, ns | 45 | 35 | |
Return Loss, minimum, dB | 22 | 22 | |
Return Loss, typical, dB | 24 | 24 | |
Isolation, minimum, dB | 50 | 35 | 50 |
Input Power, RMS, maximum, W | 200 | 200 | |
Input Power, PEP, maximum, W | 2,000 | 2,000 | |
3rd Order PIM, minimum, dBc | -161 | -161 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.5 kg | 1.102 lb |
Weight, without mounting hardware | 9.4 kg | 20.723 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse