CTX192126-DS-43 | E14F60P08
Triplexer, PCS/AWS/WCS-BRS, DC Sense
Features and Benefits
- BTS-to-feeder and feeder-to-antenna application
- Automatic dc switching with dc sense
- DC Load Sense in Feeder-to-Antenna applications
- Convertible mounting brackets
- New 4.3-10 connectors for improved PIM performance and size reduction
Specifications
Product Classification
Product Type | Triplexer |
General Specifications
Common Port Label | Common |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 147 mm | 5.787 in |
Width | 177 mm | 6.969 in |
Depth | 66 mm | 2.598 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | PCS 1900 | TDD 1900 | TDD 2000 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 10 mA @ 12 Vdc |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 15 dB |
Electrical Specifications
Sub-module | 1 | 1 | 1 |
Branch | 1 | 2 | 3 |
Port Designation | 1695-1780 & 2110-2200 | 1850-1995 | 2305-2690 |
License Band | AWS 1700, Band Pass | PCS 1900, Band Pass | WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1695–1780 2110–2200 | 1850-1995 | 2305–2690 |
Insertion Loss, typical, dB | 0.30 | 0.30 | 0.30 |
Total Group Delay, maximum, ns | 25 | 20 | 25 |
Total Group Delay, typical, ns | 19 | 18 | 12 |
Return Loss, typical, dB | 23 | 23 | 23 |
Isolation, typical, dB | 53 | 53 | 53 |
Input Power, RMS, maximum, W | 200 | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 | 2,000 |
3rd Order PIM, typical, dBc | -161 | -161 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | |
Higher Order PIM, typical, dBc | -161 | ||
Higher Order PIM Test Method | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Logic Table
Click on image to enlarge. |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 13.0 N @ 150 km/h (2.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 4.0 N @ 150 km/h (0.9 lbf @ 150 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 1.7 L |
Weight, net | 2.9 kg | 6.393 lb |
Product Classification
Product Type | Triplexer |
General Specifications
Common Port Label | Common |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 147 mm | 5.787 in |
Width | 177 mm | 6.969 in |
Depth | 66 mm | 2.598 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | PCS 1900 | TDD 1900 | TDD 2000 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 10 mA @ 12 Vdc |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 15 dB |
Electrical Specifications
Sub-module | 1 | 1 | 1 |
Branch | 1 | 2 | 3 |
Port Designation | 1695-1780 & 2110-2200 | 1850-1995 | 2305-2690 |
License Band | AWS 1700, Band Pass | PCS 1900, Band Pass | WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1695–1780; 2110–2200 | 1850-1995 | 2305–2690 |
Insertion Loss, typical, dB | 0.30 | 0.30 | 0.30 |
Total Group Delay, maximum, ns | 25 | 20 | 25 |
Total Group Delay, typical, ns | 19 | 18 | 12 |
Return Loss, typical, dB | 23 | 23 | 23 |
Isolation, typical, dB | 53 | 53 | 53 |
Input Power, RMS, maximum, W | 200 | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 | 2,000 |
3rd Order PIM, typical, dBc | -161 | -161 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | |
Higher Order PIM, typical, dBc | -161 | ||
Higher Order PIM Test Method | 2 x 20 W CW tones |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 13.0 N @ 150 km/h (2.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 4.0 N @ 150 km/h (0.9 lbf @ 150 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 1.7 L |
Weight, net | 2.9 kg | 6.393 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse