E14F05P97
Single Diplexer, FDD/TDD 2600, dc block on all ports
Features and Benefits
- Single configuration
- Designed for network Modernization, introduction of LTE2600 on existing site
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 1-Single |
Mounting | Frame | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 390 mm | 15.354 in |
Width | 276 mm | 10.866 in |
Depth | 52 mm | 2.047 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | IMT 2600 | TDD 2600 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
dc/AISG Pass-through, combiner | dc/AISG blocking on all ports |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | FDD 2500-2569.5/2620.5-2690 | TDD 2575.5-2614.5 |
License Band | IMT 2600, Band Pass | TDD 2600, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2500–2569.5 2620.5–2690 | 2575.5–2614.5 |
Insertion Loss, maximum, dB | 2.00 | 2.00 |
Insertion Loss, typical, dB | 0.70 | 1.00 |
Return Loss, minimum, dB | 18 | 18 |
Isolation, minimum, dB | 82 | 82 |
Input Power, RMS, maximum, W | 30 | 30 |
Input Power, PEP, maximum, W | 360 | 360 |
3rd Order PIM, maximum, dBc | -152 | -152 |
3rd Order PIM Test Method | ’Two +39 dBm CW Tones | ’Two +39 dBm CW Tones |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -35 °C to +50 °C (-31 °F to +122 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP55 | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 5.6 L |
Weight, net | 5.6 kg | 12.346 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 1-Single |
Mounting | Frame | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 390 mm | 15.354 in |
Width | 276 mm | 10.866 in |
Depth | 52 mm | 2.047 in |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | IMT 2600 | TDD 2600 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
dc/AISG Pass-through, combiner | dc/AISG blocking on all ports |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | FDD 2500-2569.5/2620.5-2690 | TDD 2575.5-2614.5 |
License Band | IMT 2600, Band Pass | TDD 2600, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2500–2569.5; 2620.5–2690 | 2575.5–2614.5 |
Insertion Loss, maximum, dB | 2.00 | 2.00 |
Insertion Loss, typical, dB | 0.70 | 1.00 |
Return Loss, minimum, dB | 18 | 18 |
Isolation, minimum, dB | 82 | 82 |
Input Power, RMS, maximum, W | 30 | 30 |
Input Power, PEP, maximum, W | 360 | 360 |
3rd Order PIM, maximum, dBc | -152 | -152 |
3rd Order PIM Test Method | ’Two +39 dBm CW Tones | ’Two +39 dBm CW Tones |
Environmental Specifications
Operating Temperature | -35 °C to +50 °C (-31 °F to +122 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP55 | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 5.6 L |
Weight, net | 5.6 kg | 12.346 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse