E14F06P04
Ultra Compact Octa Diplexer 2300-2400/2570-2595 MHz, No dc bypass
Features and Benefits
- Nex10 connectors on BTS side and 4.3-10 connectors on ANT side
- Industry leading PIM performance
- Ideal for small cell applications
- Compact form factor with reduced size and weight
- Suitable for space limited applications like Metro Cell, Lamp Pole and Concealment Solution
- Clam shell configuration
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 8-Octa |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
Dimensions
Height | 83 mm | 3.268 in |
Width | 358.5 mm | 14.114 in |
Depth | 131 mm | 5.157 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
dc/AISG Pass-through, combiner | dc/AISG blocking on all ports |
dc/AISG Pass-through, demultiplexer | dc/AISG blocking on all ports |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | Port 2300-2400 | Port 2570-2595 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2300–2400 | 2570–2595 |
Insertion Loss, typical, dB | 0.20 | 0.30 |
Return Loss, typical, dB | 20 | 19 |
Isolation, typical, dB | 35 | 35 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 500 | 500 |
3rd Order PIM, typical, dBc | -155 | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 3.9 L |
Weight, net | 6.3 kg | 13.889 lb |
Weight, without mounting hardware | 5.8 kg | 12.787 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 8-Octa |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
Dimensions
Height | 83 mm | 3.268 in |
Width | 358.5 mm | 14.114 in |
Depth | 131 mm | 5.157 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
dc/AISG Pass-through, combiner | dc/AISG blocking on all ports |
dc/AISG Pass-through, demultiplexer | dc/AISG blocking on all ports |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | Port 2300-2400 | Port 2570-2595 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2300–2400 | 2570–2595 |
Insertion Loss, typical, dB | 0.20 | 0.30 |
Return Loss, typical, dB | 20 | 19 |
Isolation, typical, dB | 35 | 35 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 500 | 500 |
3rd Order PIM, typical, dBc | -155 | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 3.9 L |
Weight, net | 6.3 kg | 13.889 lb |
Weight, without mounting hardware | 5.8 kg | 12.787 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse