E14F06P09
Twin Diplexer, 700/800 MHz, dc smart by pass on all ports
Features and Benefits
- Designed for network Modernization, introduction of LTE700 on existing site
- New 4.3-10 connectors for improved PIM performance and size reduction
- Twin configuration
- DC/AISG SMART bypass functionality
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 214 mm | 8.425 in |
Width | 216 mm | 8.504 in |
Depth | 138 mm | 5.433 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | Auto sensing circuitry detects dc/AISG signal presence and selects path |
dc/AISG Pass-through, combiner | Autosensing |
dc/AISG Pass-through, demultiplexer | Autosensing |
Electrical Specifications, Band Pass
Sub-module | 1 | 2 | 1 | 2 |
Frequency Range, MHz | 723–788 | 791–842 |
Insertion Loss, maximum, dB | 1.50 | 1.50 |
Insertion Loss, typical, dB | 0.35 | 0.35 |
Return Loss, minimum, dB | 18 | 18 |
Isolation, minimum, dB | 40 | 40 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 800 | 800 |
3rd Order PIM, maximum, dBc | -160 | -160 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 6.4 L |
Weight, net | 5.5 kg | 12.125 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 214 mm | 8.425 in |
Width | 216 mm | 8.504 in |
Depth | 138 mm | 5.433 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | Auto sensing circuitry detects dc/AISG signal presence and selects path |
dc/AISG Pass-through, combiner | Autosensing |
dc/AISG Pass-through, demultiplexer | Autosensing |
Electrical Specifications, Band Pass
Sub-module | 1 | 2 | 1 | 2 |
Frequency Range, MHz | 723–788 | 791–842 |
Insertion Loss, maximum, dB | 1.50 | 1.50 |
Insertion Loss, typical, dB | 0.35 | 0.35 |
Return Loss, minimum, dB | 18 | 18 |
Isolation, minimum, dB | 40 | 40 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 800 | 800 |
3rd Order PIM, maximum, dBc | -160 | -160 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 6.4 L |
Weight, net | 5.5 kg | 12.125 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse