Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

UDX1726T-N10 | E11F03P86

Ultra-Compact Twin Diplexer PCS-AWS/BRS, DC/AISG on PCS-AWS, NEX10 Connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Ideal for small cell applications
  • dc/AISG pass-through on low frequency ports
  • Industry leading PIM performance
  • Miniature NEX10™ series connector for superior PIM and compact size

Product Classification

Product Type Diplexer

General Specifications

Color Gray
Common Port Label Common
Modularity 2-Twin
RF Connector Interface NEX10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 65 mm | 2.559 in
Width 140 mm | 5.512 in
Depth 35 mm | 1.378 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | AWS 2000 | DCS 1800 | IMT 2100 | IMT 2600 | PCS 1900 | TDD 2600

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Factory set
dc/AISG Pass-through Path Branch 1
dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform
Voltage 10–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation PCS-AWS BRS (B41)
License Band AWS 1700, Band Pass
AWS 2000, Band Pass
DCS 1800, Band Pass
IMT 2100, Band Pass
PCS 1900, Band Pass
IMT 2600, Band Pass
TDD 2600, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1695–2200 (12) 2496–2700
Insertion Loss, typical, dB 0.10 0.15
Total Group Delay, maximum, ns 15 15
Return Loss, minimum, dB 20 20
Isolation, minimum, dB 35 35
Input Power, RMS, maximum, W 70 70
Input Power, PEP, maximum, W 1,500 1,500
3rd Order PIM, maximum, dBc -161 -161
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Mounting Hardware Weight 0.13 kg | 0.287 lb
Volume 0.32 L
Weight, without mounting hardware 0.72 kg | 1.587 lb

Product Classification

Product Type Diplexer

General Specifications

Color Gray
Common Port Label Common
Modularity 2-Twin
RF Connector Interface NEX10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 65 mm | 2.559 in
Width 140 mm | 5.512 in
Depth 35 mm | 1.378 in

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | AWS 2000 | DCS 1800 | IMT 2100 | IMT 2600 | PCS 1900 | TDD 2600

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Factory set
dc/AISG Pass-through Path Branch 1
dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform
Voltage 10–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation PCS-AWS BRS (B41)
License Band AWS 1700, Band Pass; AWS 2000, Band Pass; DCS 1800, Band Pass; IMT 2100, Band Pass; PCS 1900, Band Pass IMT 2600, Band Pass; TDD 2600, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1695–2200 (12) 2496–2700
Insertion Loss, typical, dB 0.10 0.15
Total Group Delay, maximum, ns 15 15
Return Loss, minimum, dB 20 20
Isolation, minimum, dB 35 35
Input Power, RMS, maximum, W 70 70
Input Power, PEP, maximum, W 1,500 1,500
3rd Order PIM, maximum, dBc -161 -161
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Mounting Hardware Weight 0.13 kg | 0.287 lb
Volume 0.32 L
Weight, without mounting hardware 0.72 kg | 1.587 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence