E14R00P05
Twin Tower Mounted Amplifier, Dual 2.6 GHz with AISG, with 4.3-10 connectors, rejection in 2700-3100MHz
Features and Benefits
- Firmware upgradeable to AISG 2.0
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 190 mm | 7.48 in |
Width | 197 mm | 7.756 in |
Depth | 110 mm | 4.331 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
License Band, LNA | IMT 2600 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 100 mA @ 12 Vdc |
Operating Current Tolerance | ±15 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 170 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
License Band | IMT 2600, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 2500–2570 |
Bandwidth, MHz | 70.00 |
Gain, nominal, dB | 12.0 |
Gain Tolerance, dB | ±1 |
Noise Figure, typical, dB | 1.6 |
Total Group Delay, maximum, ns | 55 |
Output IP3, minimum, dBm | 26 |
Return Loss, minimum, dB | 18 |
Insertion Loss - Bypass Mode, typical, dB | 3.0 |
Return Loss - Bypass Mode, typical, dB | 14 |
TX Band Rejection, minimum, dB | 80 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2620–2690 |
Bandwidth, MHz | 70.00 |
Insertion Loss, maximum, dB | 0.80 |
Insertion Loss Ripple, maximum, dB | 0.20 |
Total Group Delay, maximum, ns | 50 |
Return Loss, minimum, dB | 18 |
RX Band Rejection, minimum, dB | 60 |
Input Power, RMS, maximum, W | 200 |
3rd Order PIM, maximum, dBc | -153 |
3rd Order PIM Test Method | Two +43 dBm carriers |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 5.2 L |
Weight, net | 7.3 kg | 16.094 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 190 mm | 7.48 in |
Width | 197 mm | 7.756 in |
Depth | 110 mm | 4.331 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
License Band, LNA | IMT 2600 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 100 mA @ 12 Vdc |
Operating Current Tolerance | ±15 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 170 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
License Band | IMT 2600, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 2500–2570 |
Bandwidth, MHz | 70.00 |
Gain, nominal, dB | 12.0 |
Gain Tolerance, dB | ±1 |
Noise Figure, typical, dB | 1.6 |
Total Group Delay, maximum, ns | 55 |
Output IP3, minimum, dBm | 26 |
Return Loss, minimum, dB | 18 |
Insertion Loss - Bypass Mode, typical, dB | 3.0 |
Return Loss - Bypass Mode, typical, dB | 14 |
TX Band Rejection, minimum, dB | 80 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2620–2690 |
Bandwidth, MHz | 70.00 |
Insertion Loss, maximum, dB | 0.80 |
Insertion Loss Ripple, maximum, dB | 0.20 |
Total Group Delay, maximum, ns | 50 |
Return Loss, minimum, dB | 18 |
RX Band Rejection, minimum, dB | 60 |
Input Power, RMS, maximum, W | 200 |
3rd Order PIM, maximum, dBc | -153 |
3rd Order PIM Test Method | Two +43 dBm carriers |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 5.2 L |
Weight, net | 7.3 kg | 16.094 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse