CH-1-58-S85-KT-50
Self Locking Hanger Kit for 1-5/8 in RADIAX® Radiating cable
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | RADIAX® |
General Specifications
Accessories | Hangers |
Cable Type | Smoothwall |
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Hanger kits |
Dimensions
Nominal Size | 1-5/8 in |
Hanger Spacing, maximum | 1.31 m | 4.298 ft |
Material Specifications
Material Type | Polyamide PA12 | Polyamide PA6 | Stainless steel |
Packaging and Weights
Height, packed | 28 cm | 11.024 in |
Width, packed | 23 cm | 9.055 in |
Length, packed | 43 cm | 16.929 in |
Packaging quantity | 50 |
Weight, gross | 4.6 kg | 10.141 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | RADIAX® |
General Specifications
Accessories | Hangers |
Cable Type | Smoothwall |
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Hanger kits |
Dimensions
Nominal Size | 1-5/8 in |
Hanger Spacing, maximum | 1.31 m | 4.298 ft |
Material Specifications
Material Type | Polyamide PA12 | Polyamide PA6 | Stainless steel |
Packaging and Weights
Height, packed | 28 cm | 11.024 in |
Width, packed | 23 cm | 9.055 in |
Length, packed | 43 cm | 16.929 in |
Packaging quantity | 50 |
Weight, gross | 4.6 kg | 10.141 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse