FA-17MM-114-RM
Base Product: FA-SERIES-HANGERS
1 1/4 in Double Hanger Kit for HELIAX® Direct Power tails, 17 mm grommet, round member adapter (75-100 mm), clamp head, triple stack, kit of 10
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 6 |
Color | Black |
Hanger Type | Composite clamp |
Mounting | M8 hardware |
Dimensions
Maximum Stack Height | 3 |
Height | 184.4 mm | 7.260 in |
Width | 28.7 mm | 1.130 in |
Length | 120.4 mm | 4.740 in |
Compatible Cable Diameter Range | 16–17 mm |
Compatible Diameter, maximum | 17 mm | 0.669 in |
Compatible Diameter, minimum | 16 mm | 0.630 in |
Nominal Size | NA |
Material Specifications
Material Type | Corrosion proof coated metal | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Packaging quantity | 10 |
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 6 |
Color | Black |
Hanger Type | Composite clamp |
Mounting | M8 hardware |
Dimensions
Maximum Stack Height | 3 |
Height | 184.4 mm | 7.260 in |
Width | 28.7 mm | 1.130 in |
Length | 120.4 mm | 4.740 in |
Compatible Cable Diameter Range | 16–17 mm |
Compatible Diameter, maximum | 17 mm | 0.669 in |
Compatible Diameter, minimum | 16 mm | 0.630 in |
Nominal Size | NA |
Material Specifications
Material Type | Corrosion proof coated metal | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Packaging quantity | 10 |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse