FA-5MM-12-AD
Base Product: FA-SERIES-HANGERS
1/2 in Double Hanger Kit for HELIAX® tails, 5 mm grommet, angle adapter, triple stack, kit of 10
Specifications
Product Classification
Product Type | Hanger kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 6 |
Color | Black |
Hanger Type | Composite clamp |
Mounting | M8 hardware |
Dimensions
Maximum Stack Height | 3 |
Height | 78 mm | 3.071 in |
Width | 25.9 mm | 1.020 in |
Length | 66 mm | 2.598 in |
Compatible Cable Diameter Range | 15.2–16.3 mm |
Compatible Diameter, maximum | 16.3 mm | 0.642 in |
Compatible Diameter, minimum | 15.2 mm | 0.598 in |
Nominal Size | NA |
Material Specifications
Material Type | Corrosion proof coated metal | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Packaging quantity | 10 |
Product Classification
Product Type | Hanger kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 6 |
Color | Black |
Hanger Type | Composite clamp |
Mounting | M8 hardware |
Dimensions
Maximum Stack Height | 3 |
Height | 78 mm | 3.071 in |
Width | 25.9 mm | 1.020 in |
Length | 66 mm | 2.598 in |
Compatible Cable Diameter Range | 15.2–16.3 mm |
Compatible Diameter, maximum | 16.3 mm | 0.642 in |
Compatible Diameter, minimum | 15.2 mm | 0.598 in |
Nominal Size | NA |
Material Specifications
Material Type | Corrosion proof coated metal | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Packaging quantity | 10 |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse