55219-187
Hardware Kit for CPR187G flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | CPR187G |
Thread Size | 1/4 in |
Dimensions
Waveguide Size | WR187 | WG12 | R48 |
Packaging and Weights
Height, packed | 12.7 mm | 0.5 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 127 mm | 5 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.118 kg | 0.26 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | CPR187G |
Thread Size | 1/4 in |
Dimensions
Waveguide Size | WR187 | WG12 | R48 |
Packaging and Weights
Height, packed | 12.7 mm | 0.5 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 127 mm | 5 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.118 kg | 0.26 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse