Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

243095-4

Base Product: 243095-SERIES-HARDWARE

Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Block style hangers (3 stack) or 1/2 in or 7/8 in Block style hangers (4 stack), includes M10 bolts and hardware, 250.95 mm (9.88 in) length

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hardware kit
Ordering Note CommScope® non-standard product

General Specifications

Thread Size M10

Dimensions

Maximum Stack Height 4
Length 250.952 mm | 9.88 in
Nominal Size 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in

Material Specifications

Material Type Stainless steel 304

Packaging and Weights

Height, packed 259.08 mm | 10.2 in
Width, packed 119.38 mm | 4.7 in
Length, packed 30.48 mm | 1.2 in
Included Forty flat washers | Forty lock washers | Ten M10 threaded rods | Twenty hex nuts
Packaging quantity 10
Weight, gross 1.819 kg | 4.01 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hardware kit
Ordering Note CommScope® non-standard product

General Specifications

Thread Size M10

Dimensions

Maximum Stack Height 4
Length 250.952 mm | 9.88 in
Nominal Size 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in

Material Specifications

Material Type Stainless steel 304

Packaging and Weights

Height, packed 259.08 mm | 10.2 in
Width, packed 119.38 mm | 4.7 in
Length, packed 30.48 mm | 1.2 in
Included Forty flat washers | Forty lock washers | Ten M10 threaded rods | Twenty hex nuts
Packaging quantity 10
Weight, gross 1.819 kg | 4.01 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification