Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

33544-43

Connector Reattachment Kit for elliptical waveguide 34

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Connector kit

General Specifications

Cable Family EW34

Dimensions

Waveguide Size WR229 | WG11 | R40

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 76.2 mm | 3 in
Length, packed 25.4 mm | 1 in
Included One o-ring | Saw guide | Silicone grease | Two gaskets
Packaging quantity 1
Weight, gross 0.041 kg | 0.09 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Connector kit

General Specifications

Cable Family EW34

Dimensions

Waveguide Size WR229 | WG11 | R40

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 76.2 mm | 3 in
Length, packed 25.4 mm | 1 in
Included One o-ring | Saw guide | Silicone grease | Two gaskets
Packaging quantity 1
Weight, gross 0.041 kg | 0.09 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification