55219-112
Hardware Kit for CPR112G flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | CPR112G |
Thread Size | #8 |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Packaging and Weights
Height, packed | 10.16 mm | 0.4 in |
Width, packed | 254 mm | 10 in |
Length, packed | 203.2 mm | 8 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.064 kg | 0.14 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | CPR112G |
Thread Size | #8 |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Packaging and Weights
Height, packed | 10.16 mm | 0.4 in |
Width, packed | 254 mm | 10 in |
Length, packed | 203.2 mm | 8 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.064 kg | 0.14 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse