GKT-BK67
Base Product: GROUNDING-KIT-PREP-TOOLS
Replacement Blade Kit for GKT-114A and GKT-158A grounding kit preparation tools
Specifications
Product Classification
Product Type | Tool accessory |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Cutting blade |
Cutting Blade Life | 150 cable preparations |
Cutting Blades Included | 1 |
Tool Type | Cutting blade |
Dimensions
Nominal Size | 1-1/4 in | 1-5/8 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 152.4 mm | 6 in |
Width, packed | 203.2 mm | 8 in |
Length, packed | 25.4 mm | 1 in |
Packaging quantity | 1 |
Weight, gross | 0.07 kg | 0.154 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tool accessory |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Cutting blade |
Cutting Blade Life | 150 cable preparations |
Cutting Blades Included | 1 |
Tool Type | Cutting blade |
Dimensions
Nominal Size | 1-1/4 in | 1-5/8 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 152.4 mm | 6 in |
Width, packed | 203.2 mm | 8 in |
Length, packed | 25.4 mm | 1 in |
Packaging quantity | 1 |
Weight, gross | 0.07 kg | 0.154 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse