TW-78-EZFC
Base Product: TORQUE-WRENCH-TOOLS
Torque Wrench for 7/8 in EZfit® connectors, 34 mm
Specifications
Product Classification
Product Type | Wrench |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Attaches connectors to coaxial cable |
Calibration | 6 mo |
Tool Type | Torque wrench |
Dimensions
Wrench Opening | 34.036 mm | 1.34 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Tolerance | +5/-0 |
Torque Value | 34.001 N-m | 300.93 in lb |
Packaging and Weights
Height, packed | 299.72 mm | 11.8 in |
Width, packed | 299.72 mm | 11.8 in |
Length, packed | 106.68 mm | 4.2 in |
Packaging quantity | 1 |
Weight, gross | 2.19 kg | 4.828 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wrench |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Attaches connectors to coaxial cable |
Calibration | 6 mo |
Tool Type | Torque wrench |
Dimensions
Wrench Opening | 34.036 mm | 1.34 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Tolerance | +5/-0 |
Torque Value | 34.001 N-m | 300.93 in lb |
Packaging and Weights
Height, packed | 299.72 mm | 11.8 in |
Width, packed | 299.72 mm | 11.8 in |
Length, packed | 106.68 mm | 4.2 in |
Packaging quantity | 1 |
Weight, gross | 2.19 kg | 4.828 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Technical Publication
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse