64172055-11
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LSA-PLUS® Insertion Tool with Sensor
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Insertion tool |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Application | For use with KM8 Series outlets | For use with LSA-PLUS modules |
Color | Gray |
Dimensions
Width | 35.052 mm | 1.38 in |
Length | 184.912 mm | 7.28 in |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Insertion tool |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Application | For use with KM8 Series outlets | For use with LSA-PLUS modules |
Color | Gray |
Dimensions
Width | 35.052 mm | 1.38 in |
Length | 184.912 mm | 7.28 in |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse