760142463 | VP360-914-BIT-E
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
GigaSPEED X10D® VisiPatch® 360 1-Pair Tool Bit, E version
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Tool accessory |
Product Brand | VisiPatch® |
General Specifications
Product Design | VisiPatch® 360 |
Color | Black |
Dimensions
Height | 66.04 mm | 2.6 in |
Width | 12.7 mm | 0.5 in |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Included | 1-pair punchdown bit |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Tool accessory |
Product Brand | VisiPatch® |
General Specifications
Product Design | VisiPatch® 360 |
Color | Black |
Dimensions
Height | 66.04 mm | 2.6 in |
Width | 12.7 mm | 0.5 in |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Included | 1-pair punchdown bit |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse