790131-3
- Available in:
- EMEA
- Latin America
- North America
AMP STACK™ Mark III Standard Tooling Kit
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Tool |
Product Brand | AMP STACK™ |
Product Series | AMP STACK |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Included | Carrying case | Check comb | Double point tester connector | Handtool | Single insert tool | Splicing head |
Packaging quantity | 1 |
Packaging Type | Carrying case |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Tool |
Product Brand | AMP STACK™ |
Product Series | AMP STACK |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Included | Carrying case | Check comb | Double point tester connector | Handtool | Single insert tool | Splicing head |
Packaging quantity | 1 |
Packaging Type | Carrying case |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse