Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

201439

Base Product: FLARING-TOOL-KIT

Flaring Tool Kit for elliptical waveguide 180

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Flaring tool kit
Ordering Note ANDREW® non-standard product

General Specifications

Application Aids in field installation of connectors
Thread Size #8
Tool Type Flare tool

Dimensions

Waveguide Size WR42 | WG20 | R220

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 26.7 cm | 10.512 in
Width, packed 20.3 cm | 7.992 in
Length, packed 10.2 cm | 4.016 in
Included Screw wrench
Packaging quantity 1
Weight, gross 1.15 kg | 2.535 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Classification

Product Type Flaring tool kit
Ordering Note ANDREW® non-standard product

General Specifications

Application Aids in field installation of connectors
Thread Size #8
Tool Type Flare tool

Dimensions

Waveguide Size WR42 | WG20 | R220

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 26.7 cm | 10.512 in
Width, packed 20.3 cm | 7.992 in
Length, packed 10.2 cm | 4.016 in
Included Screw wrench
Packaging quantity 1
Weight, gross 1.15 kg | 2.535 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

Product Specification

Product Specification