202358
Flaring Tool Kit for elliptical waveguide 64
Specifications
Product Classification
Product Type | Flaring tool kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Aids in field installation of connectors |
Tool Type | Flare tool |
Dimensions
Waveguide Size | WR137 | WG14 | R70 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 38.1 cm | 15 in |
Width, packed | 27.9 cm | 10.984 in |
Length, packed | 12.7 cm | 5 in |
Packaging quantity | 1 |
Weight, gross | 4.54 kg | 10.009 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Flaring tool kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Aids in field installation of connectors |
Tool Type | Flare tool |
Dimensions
Waveguide Size | WR137 | WG14 | R70 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 38.1 cm | 15 in |
Width, packed | 27.9 cm | 10.984 in |
Length, packed | 12.7 cm | 5 in |
Packaging quantity | 1 |
Weight, gross | 4.54 kg | 10.009 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse