204919
Flaring Tool Kit for elliptical waveguide 90
Specifications
Product Classification
Product Type | Flaring tool kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Aids in field installation of connectors |
Tool Type | Flare tool |
Dimensions
Waveguide Size | WR90 | WG16 | R100 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 26.7 cm | 10.512 in |
Width, packed | 20.3 cm | 7.992 in |
Length, packed | 10.2 cm | 4.016 in |
Packaging quantity | 1 |
Weight, gross | 1.82 kg | 4.012 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Flaring tool kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Aids in field installation of connectors |
Tool Type | Flare tool |
Dimensions
Waveguide Size | WR90 | WG16 | R100 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 26.7 cm | 10.512 in |
Width, packed | 20.3 cm | 7.992 in |
Length, packed | 10.2 cm | 4.016 in |
Packaging quantity | 1 |
Weight, gross | 1.82 kg | 4.012 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse