205869
Base Product: FLARING-TOOL-KIT
Flaring Tool Kit for elliptical waveguide 37
Specifications
Product Classification
Product Type | Flaring tool kit |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Aids in field installation of connectors |
Tool Type | Flare tool |
Dimensions
Waveguide Size | WR229 | WG11 | R40 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 30.2 cm | 11.89 in |
Width, packed | 26 cm | 10.236 in |
Length, packed | 11.4 cm | 4.488 in |
Packaging quantity | 1 |
Weight, gross | 4.74 kg | 10.45 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Flaring tool kit |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Aids in field installation of connectors |
Tool Type | Flare tool |
Dimensions
Waveguide Size | WR229 | WG11 | R40 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 30.2 cm | 11.89 in |
Width, packed | 26 cm | 10.236 in |
Length, packed | 11.4 cm | 4.488 in |
Packaging quantity | 1 |
Weight, gross | 4.74 kg | 10.45 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse