245312
Saw Guide for elliptical waveguide 90, 127A, and 132
Specifications
Product Classification
Product Type | Saw guide |
General Specifications
Application | Ensures proper cut-off length for flare |
Tool Type | Saw guide |
Dimensions
Waveguide Size | WR62 | WG18 | R140 | WR75 | WG17 | R120 | WR90 | WG16 | R100 |
Packaging and Weights
Height, packed | 6 cm | 2.362 in |
Width, packed | 6.2 cm | 2.441 in |
Length, packed | 0.3 cm | 0.118 in |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Saw guide |
General Specifications
Application | Ensures proper cut-off length for flare |
Tool Type | Saw guide |
Dimensions
Waveguide Size | WR62 | WG18 | R140 | WR75 | WG17 | R120 | WR90 | WG16 | R100 |
Packaging and Weights
Height, packed | 6 cm | 2.362 in |
Width, packed | 6.2 cm | 2.441 in |
Length, packed | 0.3 cm | 0.118 in |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse