33586-4
Base Product: BENDING-TOOL-KIT
Bending Tool Kit for elliptical waveguide 17
Specifications
Product Classification
Product Type | Bending tool kit |
General Specifications
Application | Makes proper E and H bends |
Tool Type | Bending tool |
Dimensions
Waveguide Size | WR430 | WG8 | R22 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 203.2 cm | 80 in |
Width, packed | 61 cm | 24.016 in |
Length, packed | 20.3 cm | 7.992 in |
Packaging quantity | 1 |
Weight, gross | 36.29 kg | 80.006 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Bending tool kit |
General Specifications
Application | Makes proper E and H bends |
Tool Type | Bending tool |
Dimensions
Waveguide Size | WR430 | WG8 | R22 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 203.2 cm | 80 in |
Width, packed | 61 cm | 24.016 in |
Length, packed | 20.3 cm | 7.992 in |
Packaging quantity | 1 |
Weight, gross | 36.29 kg | 80.006 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse