1918805-1
- Available in:
- Australia/New Zealand
- Latin America
- North America
Two slots reel cleaner for 1.25 mm and 2.5 mm ferrule connectors (SC, FC, ST), and simplex/duplex MU and LC
Features and Benefits
- Handles more than 400 cleanings per cleaner
Specifications
Product Classification
Regional Availability | Australia/New Zealand | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cleaning kit |
General Specifications
Color | Blue |
Compatible Connector Type | FC | LC Simplex/Duplex | SC | ST |
Dimensions
Height | 83 mm | 3.268 in |
Width | 48 mm | 1.89 in |
Length | 127 mm | 5 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cleaning kit |
General Specifications
Color | Blue |
Compatible Connector Type | FC | LC Simplex/Duplex | SC | ST |
Dimensions
Height | 83 mm | 3.268 in |
Width | 48 mm | 1.89 in |
Length | 127 mm | 5 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse