760248398 | FC-8R
- Available in:
- Asia
- EMEA
- Latin America
- North America
Fiber Optic Automatic Blade Rotation Cleaver
Specifications
Features and Benefits
- Smart Cleave Counter
- 1 to 12-Fiber Ribbon Cleaver
- Automatic Blade Rotation
- Compatible with All Sumitomo Electric Fusion Splicers
- Precision Blade Performs 60,000 Cleaves
- 125 μm cladding diameter
- 90° ± 0.5° cleave angle (Typ.)
- Single fiber adapter (AP-FC7) for 250μm to 900μm coating diameters
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Dimensions
Height | 47 mm | 1.850 in |
Width | 58 mm | 2.283 in |
Length | 98 mm | 3.858 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 260 g | 0.573 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Dimensions
Height | 47 mm | 1.850 in |
Width | 58 mm | 2.283 in |
Length | 98 mm | 3.858 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 260 g | 0.573 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse