760249056
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- North America
Fiber Optic Visual Fault Locator with 2.5 and 1.25 mm Adapter Caps, for connectors such as SC, ST, FC, LC and MU
Features and Benefits
- Locate sharp bends, breaks, and damages in fiber
- Conduct end-to-end continuity tests
- Perform fiber tracing and identification
- Compact, ergonomic design for ultimate portability
- Visible wavelength is 650 nm
- High powered laser (1 mW) for single-mode (> 7 km) and multi-mode (> 5 km) connectors
- Continuous or Flash illumination
- 2.5 mm and 1.25 mm connector inputs
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Tool kit |
General Specifications
Compatible Connector Type | FC | LC | SC | ST |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | 2 AAA Batteries | Pouch | VFL with 1.25 mm and 2.5 mm Adapter Caps |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Tool kit |
General Specifications
Compatible Connector Type | FC | LC | SC | ST |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | 2 AAA Batteries | Pouch | VFL with 1.25 mm and 2.5 mm Adapter Caps |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse