Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GROUNDING-BUSS-SERIES

Base Product

Universal Ground Buss Bar Kits
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
Product Variants

Configure and display product variants of GROUNDING-BUSS-SERIES by selecting options

Loading...
Product
Product Brand Product Type Material Type Length Height Hole Size
UGBKIT-2T UGBKIT-2T
Tinned Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 12-1/2 in (6.4 mm x 63.5 mm x 317.5 mm)
HELIAX® Grounding bar Tinned copper 317.5 mm | 12.5 in 63.5 mm | 2.5 in 7/16 in
UGBKIT-T UGBKIT-T
Tinned Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 19-1/2 in (6.4 mm x 63.5 mm x 495.3 mm)
HELIAX® Grounding bar Tinned copper 495.3 mm | 19.5 in 63.5 mm | 2.5 in 7/16 in

Product Classification

Product Type Grounding bar
Product Brand HELIAX®

Product Classification

Product Type Grounding bar
Product Brand HELIAX®

Product Specification

Technical Publication

Product Specification

Technical Publication