UGB-0420-G
Base Product: GROUNDING-BUSS-SERIES
Galvanized Ground Buss Bar (no HW), 1/4 in x 4 in x 20 in
Specifications
Product Classification
Product Type | Grounding bar |
Ordering Note | CommScope® non-standard product |
Dimensions
Height | 101.600 mm | 4 in |
Length | 508.000 mm | 20 in |
Material Thickness | 6.350 mm | 0.25 in |
Hole Size | 7/16 in | 7/16 in x 5/8 in |
Hole Distance, center to center | 19.05 mm | 0.75 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Grounding bar |
Packaging quantity | 1 |
Product Classification
Product Type | Grounding bar |
Ordering Note | CommScope® non-standard product |
Dimensions
Height | 101.600 mm | 4 in |
Length | 508.000 mm | 20 in |
Material Thickness | 6.350 mm | 0.25 in |
Hole Size | 7/16 in | 7/16 in x 5/8 in |
Hole Distance, center to center | 19.05 mm | 0.75 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Grounding bar |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse