UGBKIT-0212
Base Product: GROUNDING-BUSS-SERIES
Copper Ground Buss Bar, 1/4 in x 2 in x 12 in (6.4 mm x 50.8 mm x 304.8 mm)
Specifications
Product Classification
Product Type | Grounding bar |
Ordering Note | CommScope® non-standard product |
Dimensions
Height | 50.8 mm | 2 in |
Length | 304.8 mm | 12 in |
Material Thickness | 6.35 mm | 0.25 in |
Hole Size | 7/16 in |
Hole Distance, center to center | 25.4 mm | 1 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Height, packed | 170.18 mm | 6.7 in |
Width, packed | 129.54 mm | 5.1 in |
Length, packed | 99.06 mm | 3.9 in |
Included | Galvanized angle adapter | Grounding bar | Insulators | Mounting brackets | Universal hardware |
Packaging quantity | 1 |
Weight, gross | 0.44 kg | 0.97 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Grounding bar |
Ordering Note | CommScope® non-standard product |
Dimensions
Height | 50.8 mm | 2 in |
Length | 304.8 mm | 12 in |
Material Thickness | 6.35 mm | 0.25 in |
Hole Size | 7/16 in |
Hole Distance, center to center | 25.4 mm | 1 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Height, packed | 170.18 mm | 6.7 in |
Width, packed | 129.54 mm | 5.1 in |
Length, packed | 99.06 mm | 3.9 in |
Included | Galvanized angle adapter | Grounding bar | Insulators | Mounting brackets | Universal hardware |
Packaging quantity | 1 |
Weight, gross | 0.44 kg | 0.97 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Technical Publication
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse