Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

UGBKIT-0420

Base Product: GROUNDING-BUSS-SERIES

Copper Ground Buss Bar, 1/4 in x 4 in x 20 in (6.4 mm x 101.6 mm x 508.0 mm)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Grounding bar
Product Brand HELIAX®
Ordering Note CommScope® standard product (Global)

Dimensions

Height 101.6 mm | 4 in
Length 508 mm | 20 in
Material Thickness 6.35 mm | 0.25 in
Hole Size 7/16 in | 7/16 in x 5/8 in
Hole Distance, center to center 19.05 mm | 0.75 in

Material Specifications

Material Type Copper

Packaging and Weights

Height, packed 655.32 mm | 25.8 in
Width, packed 121.92 mm | 4.8 in
Length, packed 63.5 mm | 2.5 in
Included Galvanized angle adapter | Grounding bar | Insulators | Mounting brackets | Universal hardware
Packaging quantity 1
Weight, gross 4.6 kg | 10.141 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Grounding bar
Product Brand HELIAX®
Ordering Note CommScope® standard product (Global)

Dimensions

Height 101.6 mm | 4 in
Length 508 mm | 20 in
Material Thickness 6.35 mm | 0.25 in
Hole Size 7/16 in | 7/16 in x 5/8 in
Hole Distance, center to center 19.05 mm | 0.75 in

Material Specifications

Material Type Copper

Packaging and Weights

Height, packed 655.32 mm | 25.8 in
Width, packed 121.92 mm | 4.8 in
Length, packed 63.5 mm | 2.5 in
Included Galvanized angle adapter | Grounding bar | Insulators | Mounting brackets | Universal hardware
Packaging quantity 1
Weight, gross 4.6 kg | 10.141 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Technical Publication

Product Specification

Technical Publication