UGBKIT-2
Base Product: GROUNDING-BUSS-SERIES
Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 12-1/2 in (6.4 mm x 63.5 mm x 317.5 mm)
Specifications
Product Classification
Product Type | Grounding bar |
Ordering Note | CommScope® non-standard product |
Dimensions
Height | 63.5 mm | 2.5 in |
Length | 317.5 mm | 12.5 in |
Material Thickness | 6.35 mm | 0.25 in |
Hole Size | 7/16 in |
Hole Distance, center to center | 35.052 mm | 1.38 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Height, packed | 353.06 mm | 13.9 in |
Width, packed | 63.5 mm | 2.5 in |
Length, packed | 63.5 mm | 2.5 in |
Included | Grounding bar | Insulators | Mounting brackets | Universal hardware |
Packaging quantity | 1 |
Weight, gross | 1.5 kg | 3.307 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Grounding bar |
Ordering Note | CommScope® non-standard product |
Dimensions
Height | 63.5 mm | 2.5 in |
Length | 317.5 mm | 12.5 in |
Material Thickness | 6.35 mm | 0.25 in |
Hole Size | 7/16 in |
Hole Distance, center to center | 35.052 mm | 1.38 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Height, packed | 353.06 mm | 13.9 in |
Width, packed | 63.5 mm | 2.5 in |
Length, packed | 63.5 mm | 2.5 in |
Included | Grounding bar | Insulators | Mounting brackets | Universal hardware |
Packaging quantity | 1 |
Weight, gross | 1.5 kg | 3.307 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Technical Publication
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse