Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

220497

Base Product: GROUNDING-SERIES

Standard Grounding Kit for 5/8 in and 7/8 in corrugated coaxial cable and elliptical waveguide 85, 90, 127A, and 132

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Grounding kit
Product Brand HELIAX®
Ordering Note CommScope® non-standard product

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Bonding Conductor Wire Size 6 gauge
Cable Type Corrugated | Elliptical waveguide
Color Black
Grounding Kit Type Standard Grounding Kits
Grounding Strap Material Copper
Lug Attachment Field attached
Lug Type Two-hole lug
Thread Size 3/8 in

Dimensions

Bonding Conductor Length 1524 mm | 60 in
Cable Jacketing Removal Length, maximum 58.42 mm | 2.3 in
Cable Jacketing Removal Length, minimum 55.88 mm | 2.2 in
Compatible Diameter, maximum 28.702 mm | 1.13 in
Compatible Diameter, minimum 21.336 mm | 0.84 in
Nominal Size 5/8 in | 7/8 in
Waveguide Size WR62 | WG18 | R140 | WR75 | WG17 | R120 | WR90 | WG16 | R100

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Rivet Material Copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Packaging and Weights

Height, packed 363.22 mm | 14.3 in
Width, packed 261.62 mm | 10.3 in
Length, packed 63.5 mm | 2.5 in
Included Grounding kit | Hardware | Lug | One roll of 2 in PVC tape | One roll of 24 in butyl rubber tape
Packaging quantity 1
Weight, gross 0.83 kg | 1.83 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Grounding kit
Product Brand HELIAX®
Ordering Note CommScope® non-standard product

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Bonding Conductor Wire Size 6 gauge
Cable Type Corrugated | Elliptical waveguide
Color Black
Grounding Kit Type Standard Grounding Kits
Grounding Strap Material Copper
Lug Attachment Field attached
Lug Type Two-hole lug
Thread Size 3/8 in

Dimensions

Bonding Conductor Length 1524 mm | 60 in
Cable Jacketing Removal Length, maximum 58.42 mm | 2.3 in
Cable Jacketing Removal Length, minimum 55.88 mm | 2.2 in
Compatible Diameter, maximum 28.702 mm | 1.13 in
Compatible Diameter, minimum 21.336 mm | 0.84 in
Nominal Size 5/8 in | 7/8 in
Waveguide Size WR62 | WG18 | R140 | WR75 | WG17 | R120 | WR90 | WG16 | R100

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Rivet Material Copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Packaging and Weights

Height, packed 363.22 mm | 14.3 in
Width, packed 261.62 mm | 10.3 in
Length, packed 63.5 mm | 2.5 in
Included Grounding kit | Hardware | Lug | One roll of 2 in PVC tape | One roll of 24 in butyl rubber tape
Packaging quantity 1
Weight, gross 0.83 kg | 1.83 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification