245529-10
Universal Grounding Lugs, two-hole for 6 AWG (7 strand) cable, 4.65mm to 5.1mm bundled strand
Specifications
Product Classification
Product Type | Grounding lug |
Ordering Note | CommScope® non-standard product |
General Specifications
Lug Attachment | Field attached |
Lug Type | Two-hole lug |
Thread Size | 3/8 in | M10 | M8 |
Dimensions
Width | 15.24 mm | 0.6 in |
Length | 76.2 mm | 3 in |
Material Specifications
Material Type | Tinned copper |
Packaging and Weights
Height, packed | 248.92 mm | 9.8 in |
Width, packed | 127 mm | 5 in |
Length, packed | 152.4 mm | 6 in |
Included | Lug |
Packaging quantity | 10 |
Weight, gross | 0.31 kg | 0.683 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Grounding lug |
Ordering Note | CommScope® non-standard product |
General Specifications
Lug Attachment | Field attached |
Lug Type | Two-hole lug |
Thread Size | 3/8 in | M10 | M8 |
Dimensions
Width | 15.24 mm | 0.6 in |
Length | 76.2 mm | 3 in |
Material Specifications
Material Type | Tinned copper |
Packaging and Weights
Height, packed | 248.92 mm | 9.8 in |
Width, packed | 127 mm | 5 in |
Length, packed | 152.4 mm | 6 in |
Included | Lug |
Packaging quantity | 10 |
Weight, gross | 0.31 kg | 0.683 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse