MT-584-250
Ground Wire, #2 AWG, stranded insulated, black jacket, 250 ft roll
Specifications
Product Classification
Product Type | Ground wire |
Dimensions
Height | 152.4 mm | 6 in |
Width | 609.6 mm | 24 in |
Length | 609.6 mm | 24 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Copper wire |
Packaging quantity | 1 |
Weight, gross | 26.3 kg | 57.982 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Ground wire |
Dimensions
Height | 152.4 mm | 6 in |
Width | 609.6 mm | 24 in |
Length | 609.6 mm | 24 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Copper wire |
Packaging quantity | 1 |
Weight, gross | 26.3 kg | 57.982 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse