760257784 | JTT-HGS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Jack Termination Tool (HGS620)
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular jack tooling |
Dimensions
Compatible Cable Diameter, maximum | 7 mm | 0.276 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pouch |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular jack tooling |
Dimensions
Compatible Cable Diameter, maximum | 7 mm | 0.276 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pouch |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
HGS620 Modular Jack Termination with JTT-HGS

HGS620 Modular Jack Termination with JTT-HGS
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
HGS620 Modular Jack Termination with JTT-HGS

HGS620 Modular Jack Termination with JTT-HGS
Warranty
Other Ways to Browse