Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CUSTOM-PLATFORM-KITS

Base Product

Custom Equipment Platform Kits
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
Configure and display product variants of CUSTOM-PLATFORM-KITS by selecting options

Loading...
Product
Length Width Product Type Load Capacity Weight, net
MTC3987DF MTC3987DF
Equipment Platform, 4 ft x 6 ft, base with four adjustable legs
1219.2 mm | 48 in 1828.8 mm | 72 in Equipment platform system Up to 3 |500 lb (1587 kg) loading 211.4 kg | 466.057 lb
MTC3987PF MTC3987PF
Equipment Platform, 4 ft x 6 ft, base with Pier Connections
1219.2 mm | 48 in 1828.8 mm | 72 in Equipment platform system Up to 3 |500 lb (1587 kg) loading 113.9 kg | 251.106 lb
MTC3988AR MTC3988AR
Equipment Platform, 8 ft x 8 ft, base with four 7ft x 6in OD Helicals
2438.4 mm | 96 in 2438.4 mm | 96 in Equipment platform system Up to 5 |500 lb (2495 kg) loading 636.8 kg | 1403.902 lb
MTC3988DF MTC3988DF
Equipment Platform, 8 ft x 8 ft, base with four adjustable legs
2438.4 mm | 96 in 2438.4 mm | 96 in Equipment platform system Up to 5 |500 lb (2495 kg) loading 397.9 kg | 877.218 lb
MTC3988PF MTC3988PF
Equipment Platform, 8 ft x 8 ft, base with Pier Connections
2438.4 mm | 96 in 2438.4 mm | 96 in Equipment platform system Up to 5 |500 lb (2495 kg) loading 300.4 kg | 662.268 lb
MTC3989AR MTC3989AR
Equipment Platform, 8 ft x 14 ft, base with four 7ft x 6in OD Helicals
2438.4 mm | 96 in 4267.2 mm | 168 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 927.1 kg | 2043.903 lb
MTC3989DF MTC3989DF
Equipment Platform, 8 ft x 14 ft, base with four adjustable feet
2438.4 mm | 96 in 4267.2 mm | 168 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 739 kg | 1629.214 lb
MTC3989PF MTC3989PF
Equipment Platform, 8 ft x 14 ft, base with Pier Connections
2438.4 mm | 96 in 4267.2 mm | 168 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 590.7 kg | 1302.269 lb
Features and Benefits
CommScope offers multiple Custom Equipment Platform kits that combine platform, canopy, handrails, feet, stairs, and other accessories in one convenient bundle. Our custom platform designs can be configured to meet virtually any site layout restrictions, equipment sizes, and load requirements.

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification