Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HEAVY-DUTY-PLATFORMS

Base Product

Heavy Duty Equipment Platforms
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
Configure and display product variants of HEAVY-DUTY-PLATFORMS by selecting options

Loading...
Product
Length Width Product Type Load Capacity Weight, net
EQ-P1220-AL EQ-P1220-AL
Equipment Platform, 12 ft x 20 ft, base with ten adjustable legs
3657.6 mm | 144 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1769.1 kg | 3900.193 lb
EQ-P1220-B EQ-P1220-B
Equipment Platform, 12 ft x 20 ft, base only
3657.6 mm | 144 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1508.3 kg | 3325.228 lb
EQ-P1220-EP-LP EQ-P1220-EP-LP
Equipment Platform Elevated Kit, 12 ft x 20 ft plus landing with Stairs, Handrail, & H-Frame for equipment mounting
3657.6 mm | 144 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 4043.9 kg | 8915.263 lb
EQ-P1414-AL EQ-P1414-AL
Equipment Platform, 14 ft x 14 ft, base with twelve adjustable legs
4267.2 mm | 168 in 4267.2 mm | 168 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1519.6 kg | 3350.141 lb
EQ-P1414-B EQ-P1414-B
Equipment Platform, 14 ft x 14 ft, base only
4267.2 mm | 168 in 4267.2 mm | 168 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1224.8 kg | 2700.219 lb
EQ-P1416-AL EQ-P1416-AL
Equipment Platform, 14 ft x 16 ft, base with twelve adjustable legs
4267.2 mm | 168 in 4876.8 mm | 192 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1621.6 kg | 3575.012 lb
EQ-P1416-B EQ-P1416-B
Equipment Platform, 14 ft x 16 ft, base only
4267.2 mm | 168 in 4876.8 mm | 192 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1315.5 kg | 2900.178 lb
EQ-P1418-AL EQ-P1418-AL
Equipment Platform, 14 ft x 18 ft, base with fourteen adjustable legs
4267.2 mm | 168 in 5486.4 mm | 216 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1803.1 kg | 3975.15 lb
Features and Benefits
CommScope’s Heavy Duty Equipment Platforms are designed with sturdy 8” channel supports for maximum equipment loading up to 10,000 pounds. Standard Platform sizes range from 4’ x 4’ to maximum of 26’ x 26’ and custom sizes are available upon request.

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification