Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HEAVY-DUTY-PLATFORMS

Base Product

Heavy Duty Equipment Platforms
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
Configure and display product variants of HEAVY-DUTY-PLATFORMS by selecting options

Loading...
Product
Length Width Product Type Load Capacity Weight, net
EQ-P1418-B EQ-P1418-B
Equipment Platform, 14 ft x 18 ft, base only
4267.2 mm | 168 in 5486.4 mm | 216 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1451.6 kg | 3200.226 lb
EQ-P1420-AL EQ-P1420-AL
Equipment Platform, 14 ft x 20 ft, base with sixteen adjustable legs
4267.2 mm | 168 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 2120.6 kg | 4675.117 lb
EQ-P1420-B EQ-P1420-B
Equipment Platform, 14 ft x 20 ft, base only
4267.2 mm | 168 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1712.4 kg | 3775.191 lb
EQ-P1520-EP-LP-003 EQ-P1520-EP-LP-003
Elevated Equipment Platform, 15 ft x 20 ft with Stairs and Handrail plus 3 foot Elevation Kit
4572.000 mm | 180 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 2908.6 kg | 6412.358 lb
EQ-P1616-AL EQ-P1616-AL
Equipment Platform, 16 ft x 16 ft, base with sixteen adjustable legs
4876.8 mm | 192 in 4876.8 mm | 192 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1905.2 kg | 4200.242 lb
EQ-P1616-B EQ-P1616-B
Equipment Platform, 16 ft x 16 ft, base only
4876.8 mm | 192 in 4876.8 mm | 192 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1496.9 kg | 3300.096 lb
EQ-P1618-AL EQ-P1618-AL
Equipment Platform, 16 ft x 18 ft, base with sixteen adjustable legs
4876.8 mm | 192 in 5486.4 mm | 216 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 2029.9 kg | 4475.158 lb
EQ-P1618-B EQ-P1618-B
Equipment Platform, 16 ft x 18 ft, base only
4876.8 mm | 192 in 5486.4 mm | 216 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1621.7 kg | 3575.232 lb
Features and Benefits
CommScope’s Heavy Duty Equipment Platforms are designed with sturdy 8” channel supports for maximum equipment loading up to 10,000 pounds. Standard Platform sizes range from 4’ x 4’ to maximum of 26’ x 26’ and custom sizes are available upon request.

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification