Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HEAVY-DUTY-PLATFORMS

Base Product

Heavy Duty Equipment Platforms
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
Configure and display product variants of HEAVY-DUTY-PLATFORMS by selecting options

Loading...
Product
Length Width Product Type Load Capacity Weight, net
EQ-P1620-AL EQ-P1620-AL
Equipment Platform, 16 ft x 20 ft, base with sixteen adjustable legs
4876.8 mm | 192 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 2324.7 kg | 5125.08 lb
EQ-P1620-B EQ-P1620-B
Equipment Platform, 16 ft x 20 ft, base only
4876.8 mm | 192 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1916.5 kg | 4225.154 lb
EQ-P1818-AL EQ-P1818-AL
Equipment Platform, 18 ft x 18 ft, base with sixteen adjustable legs
5486.4 mm | 216 in 5486.4 mm | 216 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 2222.6 kg | 4899.988 lb
EQ-P1818-B EQ-P1818-B
Equipment Platform, 18 ft x 18 ft, base only
5486.4 mm | 216 in 5486.4 mm | 216 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1814.4 kg | 4000.063 lb
EQ-P1818-EP-LP-004 EQ-P1818-EP-LP-004
Elevated Equipment Platform with 4ft Elevation,18 ft x 18 ft with Handrail, Steps and Landing
5486.400 mm | 216 in 5486.400 mm | 216 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 590.11 kg | 1300.968 lb
EQ-P1820-AL EQ-P1820-AL
Equipment Platform, 18 ft x 20 ft, base with sixteen adjustable legs
5486.4 mm | 216 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 2540.1 kg | 5599.955 lb
EQ-P1820-B EQ-P1820-B
Equipment Platform, 18 ft x 20 ft, base only
5486.4 mm | 216 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 2131.9 kg | 4700.029 lb
EQ-P2020-AL EQ-P2020-AL
Equipment Platform, 20 ft x 20 ft, base with sixteen adjustable legs
6096 mm | 240 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 2744.2 kg | 6049.918 lb
Features and Benefits
CommScope’s Heavy Duty Equipment Platforms are designed with sturdy 8” channel supports for maximum equipment loading up to 10,000 pounds. Standard Platform sizes range from 4’ x 4’ to maximum of 26’ x 26’ and custom sizes are available upon request.

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification