Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HEAVY-DUTY-PLATFORMS

Base Product

Heavy Duty Equipment Platforms
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
Configure and display product variants of HEAVY-DUTY-PLATFORMS by selecting options

Loading...
Product
Length Width Product Type Load Capacity Weight, net
EQ-P2020-B EQ-P2020-B
Equipment Platform, 20 ft x 20 ft, base only
6096 mm | 240 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 2336.1 kg | 5150.213 lb
EQP0404L-DSH EQP0404L-DSH
Equipment Platform Extension, 4 ft x 4 ft, with 1 Fixed Foot. EQP0404LHR-DSH Handrail sold separately.
1219.2 mm | 48 in 1219.2 mm | 48 in Equipment platform system 159.6 kg | 351.857 lb
EQP0810-DSH EQP0810-DSH
Equipment Platform, 8 ft x 10 ft, base with four legs for Elevated sites, Handrail sold separately
2438.4 mm | 96 in 3048 mm | 120 in Equipment platform system 612.8 kg | 1350.991 lb
Features and Benefits
CommScope’s Heavy Duty Equipment Platforms are designed with sturdy 8” channel supports for maximum equipment loading up to 10,000 pounds. Standard Platform sizes range from 4’ x 4’ to maximum of 26’ x 26’ and custom sizes are available upon request.

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification