Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HEAVY-DUTY-PLATFORMS

Base Product

Heavy Duty Equipment Platforms
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
Configure and display product variants of HEAVY-DUTY-PLATFORMS by selecting options

Loading...
Product
Length Width Product Type Load Capacity Weight, net
EQ-P1016-AL EQ-P1016-AL
Equipment Platform, 10 ft x 16 ft, base with six adjustable legs
3048 mm | 120 in 4876.8 mm | 192 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1168 kg | 2574.996 lb
EQ-P1016-B EQ-P1016-B
Equipment Platform, 10 ft x 16 ft, base only
3048 mm | 120 in 4876.8 mm | 192 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1009.3 kg | 2225.123 lb
EQ-P1018-AL EQ-P1018-AL
Equipment Platform, 10 ft x 18 ft, base with six adjustable legs
3048 mm | 120 in 5486.4 mm | 216 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1247.4 kg | 2750.043 lb
EQ-P1018-B EQ-P1018-B
Equipment Platform, 10 ft x 18 ft, base only
3048 mm | 120 in 5486.4 mm | 216 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1100 kg | 2425.082 lb
EQ-P1020-AL EQ-P1020-AL
Equipment Platform, 10 ft x 20 ft, base with eight adjustable legs
6096 mm | 240 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1526.8 kg | 3366.014 lb
EQ-P1020-B EQ-P1020-B
Equipment Platform, 10 ft x 20 ft, base only
6096 mm | 240 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1363.5 kg | 3005.999 lb
EQ-P1020-DF EQ-P1020-DF
Equipment Platform, 10 ft x 20 ft, base with twenty displacement legs
6096 mm | 240 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1593.6 kg | 3513.282 lb
EQ-P1020-DF-CF EQ-P1020-DF-CF
Concealed Foot Equipment Platform, 10 ft x 20 ft, base with seventeen displacement legs
6096 mm | 240 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1673 kg | 3688.329 lb
Features and Benefits
CommScope’s Heavy Duty Equipment Platforms are designed with sturdy 8” channel supports for maximum equipment loading up to 10,000 pounds. Standard Platform sizes range from 4’ x 4’ to maximum of 26’ x 26’ and custom sizes are available upon request.

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification