Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ICE-CANOPIES

Base Product

Ice Canopies
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
Configure and display product variants of ICE-CANOPIES by selecting options

Loading...
Product
Length Width Product Type Weight, net
IC-0612-S IC-0612-S
Ice Canopy, 6 ft x 12 ft, four 10 ft 6 in base shoe pipes
1828.8 mm | 72 in 3657.6 mm | 144 in Ice canopies and shields 340.2 kg | 750.012 lb
IC-0810-B IC-0810-B
Ice Canopy, 8 ft x 10 ft, four 13 ft 4 in burial pipes
3048 mm | 120 in 2438.4 mm | 96 in Ice canopies and shields 329 kg | 725.32 lb
IC-0810-S IC-0810-S
Ice Canopy, 8 ft x 10 ft, four 10 ft 6 in base shoe pipes
3048 mm | 120 in 2438.4 mm | 96 in Ice canopies and shields 370 kg | 815.709 lb
IC-0812-B IC-0812-B
Ice Canopy, 8 ft x 12 ft, four 13 ft 4 in burial pipes
2438.4 mm | 96 in 3657.6 mm | 144 in Ice canopies and shields 340.2 kg | 750.012 lb
IC-0812-S IC-0812-S
Ice Canopy, 8 ft x 12 ft, four 10 ft 6 in base shoe pipes
2438.4 mm | 96 in 3657.6 mm | 144 in Ice canopies and shields 385.6 kg | 850.101 lb
IC-1010-B IC-1010-B
Ice Canopy, 10 ft x 10 ft, four 13 ft 4 in burial pipes
3048 mm | 120 in 3048 mm | 120 in Ice canopies and shields 375 kg | 826.732 lb
IC-1010-S IC-1010-S
Ice Canopy, 10 ft x 10 ft, four 10 ft 6 in base shoe pipes
3048 mm | 120 in 3048 mm | 120 in Ice canopies and shields 416 kg | 917.122 lb
IC-1012-B IC-1012-B
Ice Canopy, 10 ft x 12 ft, four 13 ft 4 in burial pipes
3657.6 mm | 144 in 3048 mm | 120 in Ice canopies and shields 422 kg | 930.35 lb
Features and Benefits
Ice Canopies are available in multiple sizes to add to CommScope’s full line of Equipment Platforms. Canopy kits are offered with either direct burial posts or with base shoe footings.

Product Classification

Product Type Ice canopies and shields

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Ice canopies and shields

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification