RC-1010-S
Base Product: RAIN-CANOPIES
Rain/Shade Canopy, 10 ft x 10 ft, four 10 ft 6 in base shoe pipes
Specifications
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Pipe, quantity | 4 |
Dimensions
Height | 3200.4 mm | 126 in |
Width | 3048.000 mm | 120 in |
Length | 3048.000 mm | 120 in |
Pipe Length | 3200.4 mm | 126 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Pipe, quantity | 4 |
Dimensions
Height | 3200.4 mm | 126 in |
Width | 3048.000 mm | 120 in |
Length | 3048.000 mm | 120 in |
Pipe Length | 3200.4 mm | 126 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse