Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RAIN-CANOPIES

Base Product

Rain Canopies
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
Configure and display product variants of RAIN-CANOPIES by selecting options

Loading...
Product
Length Width Portfolio Product Type Weight, net
860676982-001 860676982-001
Rain/Shade Canopy, 6 ft x 10 ft, four 108" footed posts
3225.800 mm | 127 in 2006.600 mm | 79 in CommScope® Rain and shade canopy 722 kg | 1591.736 lb
860678964-0913-S 860678964-0913-S
Rain/Shade Canopy, 9 ft x 13 ft, four 10 ft 6 in base shoe pipes
3962.400 mm | 156 in 2743.200 mm | 108 in Ice canopies and shields
EQ-P0610-B-IC-P EQ-P0610-B-IC-P
Rain/Shade Canopy, 6 ft x 10 ft, Platform Mounted for EQ-P0612 (Platform not included)
1828.800 mm | 72 in 3048.000 mm | 120 in CommScope® Ice canopies and shields 240.77 kg | 530.806 lb
EQ-P0610-B-RC-P EQ-P0610-B-RC-P
Rain/Shade Canopy, 6 ft x 10 ft, Platform Mounted for EQ-P0610 (Platform not included)
1828.800 mm | 72 in 3048.000 mm | 120 in CommScope® Ice canopies and shields 272.8 kg | 601.420 lb
EQ-P0612-B-RC-P EQ-P0612-B-RC-P
Rain/Shade Canopy, 6 ft x 12 ft, Platform Mounted for EQ-P0612 (Platform not included)
1828.800 mm | 72 in 3657.600 mm | 144 in CommScope® Ice canopies and shields 308.62 kg | 680.390 lb
EQ-P0810-B-RC-P EQ-P0810-B-RC-P
Rain/Shade Canopy, 8 ft x 10 ft, Platform Mounted for EQ-P0810 (Platform not included)
2438.400 mm | 96 in 3048.000 mm | 120 in CommScope® Ice canopies and shields 298.2 kg | 657.418 lb
EQ-P0812-B-RC-P EQ-P0812-B-RC-P
Rain/Shade Canopy, 8 ft x 12 ft, Platform Mounted for EQ-P0812 (Platform not included)
2438.400 mm | 96 in 3657.600 mm | 144 in CommScope® Ice canopies and shields 343 kg | 756.185 lb
EQ-P0912-RC-B EQ-P0912-RC-B
Rain/Shade Canopy, 9 ft x 12 ft, four 13 ft 4 in burial pipes
3708.400 mm | 146 in 2794.000 mm | 110 in CommScope® Ice canopies and shields 381.4 kg | 840.842 lb
Features and Benefits
Rain/Shade Canopies are available in multiple sizes to add to CommScope’s full line of Equipment Platforms. Canopy kits are offered with either direct burial posts or with base shoe footings.

Product Classification

Product Type Ice canopies and shields

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Ice canopies and shields

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification